Camozzi Coilvision technology provides valve islands and pressure regulators with a comprehensive solution for monitoring their operating status. Each of these Camozzi smart components can self-diagnose its health status with the embedded electronics, giving as an output this information already refined, together with alarms, warnings, and other “traditional” information regarding power consumptions, operating temperature, and operating temperature voltage levels etc.
The elaboration of the predictive data is fully integrated into the electronic boards inside the components, based on the patented algorithms embedded in them, and can be sent to the cloud or the local network.
With smart connected pneumatics and edge computing, operators can obtain useful insights without the need for big data infrastructure, and very quickly OEMs and end-users can reduce costs, increase efficiency, productivity and energy consumption.