We are proud to introduce the CARTfit Series 7700, the new one piece push-in cartridge designed to ensure a quick, reliable, and long-lasting connection between housing and tube.
Secure the connection. Simplify the process.
Engineered for cavities in polymers, brass or aluminium, our CARTfit Series 7700 offers a smarter, easier, and more efficient way to build reliable systems, helping you save time, reduce effort, and streamline every step of installation.
The advantages of choosing CARTfit Series 7700:
🖊️ Compact and functional design
Minimal footprint and easy to integrate in the system
💧 Fluid integrity
Constant sealing and no contamination
🛠️ Fast and simple installation
Push-in connection with low insertion force

The assembly is simple: the cartridge is inserted into its cavity and secured using the press tool, which pushes it into position in one clean movement. Once locked, the tube is inserted with minimal force, creating an instant, secure and contamination-free connection.
Our four ranges fit the main industrial sectors:
AUTOMATION
Our CARTfit Series 7700 ensures reliable, leak-free connections for vacuum, pneumatic and automated systems.
TRANSPORTATION
This Series provides secure, durable connections for cabin and body systems, even in demanding environments.
BEVERAGE - COOLING
The CARTfit Series 7700 ensures clean, safe and reliable flow for beverage dispensing and cooling circuits.
MEDICAL
This Series delivers pure, contamination-free connections for anaesthesia and medical gas devices.
Experience the difference behind smarter, faster and cleaner installations - choose the reliability of our new CARTfit Series 7700