Menu

Camozzi news

 

Camozzi news

GRIPfit: The Future of Push-In Fittings

04.09.25
New products
di lettura

LOGO GRIPfit

Camozzi Automation introduces GRIPfit, the new push-in fittings series designed to combine efficiency, versatility, and sustainability across multiple industries.

When performance meets innovation, the result is GRIPfit. Developed with high-performance, bio-based materials and tested across a wide range of applications, GRIPfit offers a compact, robust, and eco-conscious solution for modern connection systems.


Why Choose GRIPfit?

  • ♻️ Bio-based materials, proven reliability
    Manufactured in PA11 bio-sourced technopolymer, GRIPfit is lightweight, space-saving, and fully compliant with international directives.

  • ⚙️ Fast, clean, and safe connection
    The stainless steel gripping ring ensures quick assembly and disassembly while reducing tube wear.

  • 🌱 Certified sustainability
    Compliant with RoHS, REACH, and ISO 14743 standards, GRIPfit helps future-proof industrial systems.

  • 🔁 Long lifecycle, low waste
    Designed for repeated use in dynamic conditions without compromising sealing performance.


Four ranges fit for every application

  • Series 7000 – AUTOMATION
    Reinforced technopolymer construction delivers durability and efficiency in pneumatic applications, ensuring reliable gripping and sealing performance.

  • Series 7000 – COOLING
    Produced with renewable bio-sourced technopolymer, this version resists water absorption, temperature variations, and liquid cooling additives.

  • Series 7000 – BEVERAGE & WATER FILTRATION
    A combination of reinforced bio-sourced technopolymer and low-lead brass guarantees reliability in beverage dispensing and water filtration systems.

  • Series 7000 – MEDICAL
    Tailored for the Life Science sector, bio-based materials ensure compatibility with a wide range of medical gases and fluids.


GRIPfit is more than a new series of push-in fittings — it is a step forward in creating systems that are compact, reliable, and sustainable.

EXPLORE THE FULL GRIPfit RANGE IN OUR WEB CATALOGUE