Exciting news for system integrators! Camozzi Automation is at the forefront of the collaborative robotics revolution, and we're thrilled to announce the launch of our new pneumatic collaborative parallel gripper SERIES CSSP.
What makes Series CSSP stand out?
This innovative plug-and-play gripper is perfectly compatible with leading cobot brands, making it easier than ever to automate your operations. It represents Camozzi Automation commitment to Industry 5.0 technologies.
It's not just about automating tasks - it's about COLLECTING VALUABLE DATA TO OPTIMIZE YOUR PROCESSES!

With the pneumatic collaborative parallel gripper Series CSSP, Camozzi Automation is taking a bold step into the future of collaborative and industrial robotics.
THIS NEW GRIPPER PAVES THE WAY FOR SMARTER, MORE EFFICIENT HANDLING SOLUTIONS THAT WILL TRANSFORM YOUR PRODUCTION LINE.
Benefits:
- SAFETY: Compliant with ISO TS 15066 | Maintains the workpiece in closing or opening position even in the event of pressure failure.
- PLUG&PLAY: Integrated control valves | Simple connection with a single pneumatic input and a single electrical power supply | Intuitive user interface easily integrates with the cobot control system.
- FLEXIBILITY: Standard or customised gripper fingers | The gripper can be powered and controlled directly from the interface on the cobot wrist or through external devices such as the cobot controller, HMI, or PLC.
- UNCOMPROMISING PERFORMANCE: Robust, compact, and lightweight design | Reliability in any application | Repeatability of less than 0.02 mm.
Applications:
- Machine tool tending
- End-of-line packaging
- Assembly
WATCH THE CAMOZZI PNEUMATIC COLLABORATIVE GRIPPER PRESENTATION VIDEO
Ready to Explore the Possibilities?

Connect directly with our online catalogue - Don't miss your chance to learn more about Camozzi latest innovation and offerings.