Camozzi news

 
 
 
Menu

 

Camozzi news

New End Lock Cylinder Series 63

06.09.21
New products
di lettura

Strong locking for tough applications

Camozzi is pleased to introduce the new End Lock Cylinder Series 63, fitted with automatic mechanical end stroke locks which guarantee the safe and secure holding of the cylinder rod in both the fully retracted and fully extended positions.

It is highly suitable for use in sectors and for applications where it is essential to lock the cylinder’s position, both to avoid sliding during long stops and in situations with an absence of air, for example in transportation, printing & paper and the woodworking industry. 

For more information and to download the brochure click here:
Brochure and technical information