Menu

Camozzi news

 

Camozzi news

New FTM320 Roving Frame

15.11.23
New products
di lettura

The longest machine. The latest in greatness

FTM320 it’s a roving frame with headstock in middle position and independent double side modules that works simultaneously.
The single revolver exchanger for both sides, coupled with an innovative patented scheme of trains in creel, allows to get an optimized transport layout and an easier maintenance.
FTM320 it’s specially designed to erect a single OHTC for both sides which allow to get a reduction of cleaning and maintenance costs.

 

BENEFITS

  • Operating costs: -10%
  • Energy saving: up to 6,5%
  • Productive area: + 5%
  • Efficiency: + 5%
  • Exchanging & Cleaning time: - 29%
  • Innovative doffing: Independent and synchronized