Camozzi news

 
 
 
Menu

 

Camozzi news

NEW Quick Exhaust Safety Valves | Series MD Safemax

02.04.25
New products
di lettura

New 3/2-Way quick exhaust safety valves

Safety meets performance

We are pleased to introduce our latest addition to the SOLENOID VALVES family.

The new Series MD SAFEMAX enhances safety and seamlessly integrates with FRL Series MD1 units, expanding Camozzi Automation’s offering.

SERIES MD SAFEMAX


What makes the new Series MD Safemax stand out?

  • Compact and easy to install
  • ISO 13849-1:2015 certified and compliant with Machinery Directive 2006/42/EC
  • Single-channel (Category 2, up to Performance Level D) or double-channel (Category 4, up to Performance Level E) versions

APPLICATIONS

A versatile solution for safety-critical applications, the Series MD SAFEMAX can be used as:

  • Control valve for brakes, ensuring secure stopping functions
  • Control valve for cylinder rod-lock, maintaining position under load
  • Integrated into the air treatment of the machine, improving system safety
  • Shut-off valve for the inlet air into the valve island, isolating pneumatic circuits when needed 

Ready to Explore the Possibilities?

Connect directly with our online catalogue and explore the latest offerings in the Camozzi e-commerce shop by clicking here:

E-COMMERCE