IT | EN

Esegui ricerca

Camozzi news

 
 
 
Menu

Camozzi news

New Series MX Safemax, 3/2 way quick exhaust safety valves

09.09.20
New products
di lettura

Series MX SAFEMAX valves comply with ISO 13849-1, which refers to the safe design of control systems that perform safety functions.

Camozzi is pleased to introduce the new safety valve Series MX SAFEMAX, designed to provide a plug & play solution, compliant with the Machinery Directive 2006/42/EC. It is equipped with an integrated sensor that detects the position of the spool and checks whether the system is rapidly discharged in case of emergency.

Two versions are available: the single channel valve classified in category 2 to achieve Performance Level D, and the double channel valve classified in category 4 to achieve Performance Level E.

For more information and to download the brochure you can check here:
Brochure and technical information