We are pleased to inform you that we have updated the range of Airbake Fittigs Series 9000.
Series 9000 Fittings have been designed to connect DIN 74324 or ISO 7628 tubing in the pneumatic brake systems of commercial vehicles.
Series 9000 Fittings offer excellent reliability and ease of assembly and the range includes a special release tool for disconnecting tubes from the fittings.
Each fitting has a rubber cap for the protection of the internal parts against dirt and water ingress.
Because of the very compact design, Series 9000 Fittings are the best choice for difficult or space-constrained situations. Similarly, the release tool also requires only a minimum amount of space for use.

Series 9000 Fittings are TÜV certified and produced according to IATF 16949: 2016 standards.