Esegui ricerca
 
 
 
Menu

News
Automation, Camozzi Automation

Series ASX Angle seat valve

di lettura
3 giugno 2020

Precise fluid control, even at high flow rates

Camozzi is pleased to introduce the new pneumatically-operated angle seat valve Series ASX, designed to control steam, liquids, gas and fluids that contain suspended solid particulate matter. The angled mount and design of the valve enable a high and constant flow, whilst ensuring a low pressure drop.

Made entirely of stainless steel, it is the ideal solution for many industrial applications, even when besides high flow rates, the control of viscous fluids is also required.

For more information and to download the brochure you can check here:
Brochure and technical information