Menu

Camozzi news

 

Camozzi news

Camozzi Automation's collaborative gripper now part of ABB Robotics Ecosystem

02.04.25
Projects
di lettura

Camozzi Automation strengthens its presence in smart robotics with Series CSSP joining the ABB Robotics Ecosystem

Camozzi Automation announces that its pneumatic collaborative gripper Series CSSP is now officially part of the ABB Robotics Ecosystem, the platform that gathers components certified to seamlessly integrate with ABB’s collaborative and industrial robots.

This recognition confirms the gripper's compatibility with ABB cobots such as the CRB 15000, and highlights the joint commitment to simplify automation workflows and boost operational efficiency.

To support integration, Camozzi Automation has developed a dedicated plug-in — the Camozzi Add-in for ABB CRB 15000 — available for free download on Camozzi Automation's website, along with a detailed manual to guide users through installation and startup. The gripper’s inclusion in the ABB Ecosystem further validates its performance and ease of use, and positions it among the recommended solutions officially listed on ABB’s partner platform.

SERIES CSSP - WEB CATALOGUE

ABB ECOSYSTEM


HIGHLIGHTS OF THE SERIES CSSP PNEUMATIC COLLABORATIVE GRIPPER

✔ Ready for ABB integration: Compatible mechanical interface and dedicated plug-in ensure quick deployment with ABB cobots
✔ Certified safety: ISO/TS 15066-compliant with spring-assisted grip in case of pressure loss
✔ Plug & Play: Integrated valves, single pneumatic input, and electrical power supply streamline setup
✔ Cross-platform versatility: Designed for ABB, UR, FANUC, and other leading cobot brands
✔ Flexible configuration: Supports both standard and custom fingers, powered via wrist or external systems (PLC, HMI)


Why it matters?

Joining the ABB Robotics Ecosystem marks a significant step for Camozzi Automation in supporting smarter, more connected manufacturing.

With components that are tested and approved for compatibility, the Ecosystem enables end users to deploy reliable automation solutions with confidence — and Series CSSP now stands among them.