Camozzi Automation returns as a key player at Automatica a 2025, taking place in Munich from June 24th to 27th. By seamlessly integrating diverse technologies—from mechanics and electronics to software and algorithm development—the company positions itself as a true motion solutions provider, helping drive the evolution of Industry 5.0. Camozzi Automation’s presence centers on three core themes: interconnectivity, with a focus on collecting and managing refined data and information; sustainability, particularly in terms of enhancing energy efficiency and reducing waste; and safety, which stands as a fundamental pillar guiding every technological choice and R&D strategy.
What Awaits You at the Camozzi Automation Booth?
From components to integrated smart solutions

Among the flagship technologies is the valve island Series D, designed for simple and efficient integration into the most advanced automation systems. Compact and modular, it features proprietary CoilVision® technology, which continuously monitors the status of solenoid valves and introduces a data-enabled approach, paving the way for predictive maintenance strategies and helping to reduce downtime.
Adding to the lineup is the proportional regulator Series PRE, also equipped with CoilVision®, ensuring dynamic pressure control and optimized maintenance management.
Alongside these innovations is the new collaborative gripper Series CSPT, an intelligent pneumatic device with integrated control valves and sensors. This smart gripper captures and transmits data, performs force and position measurements and controls, enhancing operational quality, optimizing cycle times, and increasing overall process efficiency.
Intelligent consumption control and energy monitoring

Camozzi Automation strengthens its offering for consumption control with the new smart flow meter Series FSX, capable of detecting parameters such as flow, temperature, humidity, and pressure, enabling continuous, detailed monitoring.
To locally increase pressure in pneumatic circuits without affecting the system’s overall pressure, the booster Series BPA, stands out—a perfect solution for optimizing the performance of specific devices while ensuring targeted energy consumption.
The offer is rounded out by compact electromechanical cylinders Series 3E paired with the Series DRVI. The integration between motor and actuator, combined with vector control technology, optimizes operation and reduces energy use, providing a high-efficiency solution.
Collaborative robotics and certified safety devices

The new pneumatic collaborative gripper Series CSSP sets a benchmark in collaborative robotics, offering a safe, precise, and user-friendly solution for machine tending and end-of-line tasks.
The product range expands with END LOCK cylinders Series 63, featuring automatic end-of-stroke mechanical locking, and safety valves MD Safemax, which incorporate sensors and offer rapid system venting in emergencies—versatile solutions ideal for critical applications.
Completing the offer is the Series 3E actuator, paired with Series DRVI drive featuring an integrated motor and vector control, now certified for the “STO” (Safety Torque Off) function. With its safety input, the system prevents unexpected restarts without interrupting PLC communication, ensuring both operational safety and continuous data management.
Join Camozzi Automation at Automatica 2025 and explore how its latest solutions are redefining motion in the era of Industry 5.0.
Let’s shape the future—together!